P-x-0116 ASM: Stall protection loop, proportional gain

This IDN configures the proportional gain of the induction motor stall protection control loop.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

0.000

Default

0.000

Max. Value

6000.000

Unit

(rad/s)/A

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0116 ASM: Stall protection loop, proportional gain 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0116 - P-7-0116.