P-x-0110 ASM: Motor magnetizing inductance

This IDN specifies the induction motor magnetizing inductance.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

-

Default

0.000

Max. Value

-

Unit

mH

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0110 ASM: Motor magnetizing inductance 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0110 - P-7-0110.