P-x-0108 ASM: Stator resistance

This IDN specifies the stator resistance of an induction motor.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

-

Default

0.000

Max. Value

-

Unit

Ohm

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0108 ASM: Stator resistance 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0108 - P-7-0108.