P-x-0107 ASM: Magnetizing current

This IDN specifies the rated magnetizing current for an induction motor.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

-

Default

0.000

Max. Value

-

Unit

A

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0107 ASM: Magnetizing current 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0107 - P-7-0107.