P-x-0106 ASM: Connection type
Star or delta connection can be configured.
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
0 |
Default |
0 |
Max. Value |
1 |
Unit |
- |
Changeable in EtherCAT state |
PreOp |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
Value |
Description |
---|---|
0 |
Star connection |
1 |
Delta connection |
Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0106 - P-7-0106. |