P-x-0105 ASM: Rotor time constant

This IDN specifies the rotor time constant of an induction motor.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

1000

Unit

ms

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0105 ASM: Rotor time constant 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0105 - P-7-0105.