P-x-0104 ASM: Power factor

This IDN specifies the power factor (cos Φ) at rated power of an induction motor.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

2

Min. Value

0.00

Default

0.80

Max. Value

0.95

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0104 ASM: Power factor 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0104 - P-7-0104.