P-x-0102 ASM: Nominal frequency
This IDN specifies the rated frequency of an induction motor.
Attributes
Name | Value |
---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 1 |
Min. Value | 17.0 |
Default | 50.0 |
Max. Value | 1000.0 |
Unit | Hz |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0102 - P-7-0102. |