P-0-0099 Encoder File Access

P-0-0099 Encoder File Access 1:

Internal Parameter!

This IDN isn´t intended for use by end users!

Attributes

Name

Value

Datatype

udec

Data length in bit

4384

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No