P-0-0096 Motor control word

The IDN contains the motor control word to force the motor holding brake.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

15

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No