P-0-0088 Resulting/ Effective velocity limitation

This parameter displays the active velocity command value limitation and the corresponding current value.

Attributes

Name

Value

Datatype

udec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

No

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No