P-0-0077 Motor rated voltage

The motor rated voltage is the voltage at which the motor produces the rated speed and torque according to the motor specification.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

0.0

Max. Value

1000.0

Unit

V

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No