P-0-0075 Motor inductance characteristic

10 ordered pairs of numbers are describing the saturation of the differential inductance as a function of the torque/force producing current.

Attributes

Name

Value

Datatype

udec

Data length in bit

672

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0075 Motor inductance characteristic 1:

For further information please look into the involved IDN:

P-0-0074