P-0-0072 Motor brake data

The IDN contains data of the motor brake.

Attributes

Name

Value

Datatype

udec

Data length in bit

80

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

0.0001 kgm² (kgcm²)

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No