P-0-0068 Thermal overload factor (motor winding)

The IDN contains the steady state thermal overload factor for induction motors

Attributes

Name

Value

Datatype

udec

Data length in bit

64

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No