P-0-0067 Motor winding: Dielectric strength

The IDN contains the maximal allowed voltage of the motor winding isolation.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

1200.0

Max. Value

-

Unit

V

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No