P-0-0169 Feedback status
This parameter displays some actual data of the connected encoder.
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
992 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
- |
Changeable in EtherCAT state |
No |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
changed from Rev. 210 |
Parameter structure
Bit |
Description |
---|---|
0 |
IP core enabled |
1 |
Position error |
2 |
Position ready |
3 |
Encoder ready |
4 |
Last position valid |
5 |
CRC register error |
6 |
Startup done |
7 |
UART error restart required |
8 |
UART rx timeout |
9 |
CRC position error |
10 |
CRC z1 error |
11 |
CRC z2 error |
12 |
Encoder error 1 |
13 |
No encoder error 2 |
14 |
Encoder warning |
15 |
Encoder referenced |