P-0-0066 Electric motor model

This IDN contains resistance and inductance of the motor winding (phase to phase).

Attributes

Name

Value

Datatype

udec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No