P-0-0063 Thermal motor utilisation

This IDN contains the calculated thermal motor utilization from the drive internal motor model. Averaged motor losses (time constant: P-0-0062) in percent of the rated motor losses.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

P-0-0063 Thermal motor utilisation 1:

For further information please look into the involved IDN:

P-x-0062