P-0-0060 Motor brake

To manage the motor brake this parameter must be set. When a holding brake is configured as an emergency brake, severe wear can occur.

Attributes

Name

Value

Datatype

hex

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

P-0-0060 Motor brake 1:

For further information please look into the involved IDN:

S-0-0206, S-0-0207