P-0-0054 Configured drive type

This parameter contains the type name (ASCII string) of the configured drive.

Attributes

Name

Value

Datatype

text

Data length in bit

272

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No