P-x-0053 Configured motor type

This parameter contains the type name (ASCII string) of the configured motor.

Attributes

Name

Value

Datatype

text

Data length in bit

272

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0053 Configured motor type 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0053 - P-7-0053.