P-0-0050 Motor construction type

This parameter defines the construction type of the connected motor.

Attributes

Name

Value

Datatype

hex

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0 (= synchronous rotary)

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No