P-0-0020 EtherCAT device identification

The device identification is also known as "Second Slave Address" or "Station Alias".

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Password protection level

2

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No