BiSS
P-0-0150-Feedback 1 / Parameter channel/ Data / BiSS
Format |
Size in bit |
Offset in bit |
Properties |
---|---|---|---|
|
480 |
0 |
--- |
Further Information
- Sensor mode: Data description
- Sensor mode: Number of status bits
- Sensor mode: Number of additional data bits
- Sensor mode: Number of CRC bits
- Sensor mode: Number of CRC polynomial
- Sensor mode: Inverted CRC
- Mcd: Type
- Mcd: Complete number of data bits
- Mcd: Complete number of CRC bits
- Mcd: CRC polynomial
- Mcd: Inverted CRC
- Sensor mode: timeout time in μs
- Sensor mode: Min clock speed in kHz
- Sensor mode: Max clock speed in kHz
- Sensor mode: Max calculation time in μs
- Register mode: Timeout time in μs
- Register mode: Min clock speed in kHz
- Register mode: Max clock speed in kHz
- Register mode: Max write time in ms
- Register description version number
- OEM: Bank number
- OEM: Startaddress
- OEM: Length in byte
- Multi slave support
- Pretrigger time encoder to sync in μs
- Position calculation time encoder in μs
- Reserved