S-0-0381 DC bus current

The parameter contains the current measured by the drive. Positive values indicate current flowing from the DC link capacitors to the inverter.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

3

Min value

-

Default

0.000

Max value

-

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No