S-0-0374 Procedure command error list

The parameter contains a list of error codes that occurred during execution of a command (e.g. P-0-0166).

Attributes

Name

Value

Datatype

hex

Data length in bit

992

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0374 Procedure command error list 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0374 Procedure command error list 2:

For further information please look into the involved IDN:

S-0-0375

S-0-0374 Procedure command error list 3:

Additional functional description

AX5000 / diagnostic system