S-0-0143 Sercos interface version

The parameter contains the SoE interface specification implemented in the AX5000.

Attributes

Name

Value

Datatype

text

Data length in bit

80

Decimal point

0

Min value

-

Default

0.0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

The AX5000 has version 2.03 implemented.

S-0-0143 Sercos interface version 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.