S-0-0126 Torque threshold Tx / Fx

The parameter contains the torque threshold Tx / Fx. If the torque / force feedback absolute value exceeds the torque / force threshold Tx / Fx, the drive sets the status 'T/F >= Tx/Fx' in C3D.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

0.0

Max value

100.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-0-0126 Torque threshold Tx / Fx 1:

For further information please look into the involved IDN:

S-0-0013, S-0-0086