AX5201 Amplifier peak current

AX5201 attributes

Name

Value

Format

udec

Data length

32

Decimal point

3

Min value

-

Max value

-

Default value

10.000

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No