AX5112 Amplifier peak current

AX5112 attributes

Name

Value

Format

udec

Data length in bit

32

Decimal point

3

Min value

-

Default

26.000

Max value

-

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No