Exchange
The modulo position is no longer correct if the motor or servo drive is exchanged. To prevent mechanical damage in the case of an uncontrolled restart, the servo drive starts with an initialization error, which leads to the EtherCAT status being set to Err-PreOp.
The servo drive and the NC axes are thus not ready for operation and the drive cannot be activated. To prevent inadvertent acknowledgement by the application program, this error cannot be acknowledged with the reset command S-0-0099. Instead, the procedure described in the chapter Resetting the modulo error must be followed.
The table below shows various exchange cases and the corresponding behavior with the firmware v2.06:
Modulo / scenario of the exchange | P-0-0275 | Modulo parameter, saved in the servo drive |
|---|---|---|
| EtherCAT State | Err PreOP |
DriveStatus | Error: F351 – Initialization data invalid | |
| EtherCAT State | Err PreOP |
DriveStatus | Error: F351 – Initialization data invalid | |
| EtherCAT State | Err PreOP |
DriveStatus | Error: F350 – no saved data could be | |
| EtherCAT State | Err PreOP |
DriveStatus | Error: F351 – Initialization data invalid |