Formulary
Symbol | Unit | Definition |
|---|---|---|
ω | [rad/s] | Angular velocity |
Czk | [F] | Capacitance of the DC link capacitor |
n | [1/min] | Motor speed |
m | [kg] | Weight of the load |
JI | [kgm²] | Load moment of inertia (can be reduced to the motor shaft) |
Jm | [kgm²] | Motor moment of inertia |
JI+m | [kgm²] | Mass moment of inertia of the load and the motor |
Mbe | [Nm] | Acceleration torque |
tbe | [s] | Acceleration time |
PmeanAC | [W] | Mean acceleration power |
Mbr | [Nm] | Braking torque |
tbr | [s] | Deceleration time |
PmeanBR | [W] | Mean braking power |
Ebr | [Ws] | Braking energy |
Perf | [W] | Required continuous power of the braking resistor |
Ttotal | [s] | Total cycle time |
i | [1] | Gear ratio |
Ec | [Ws] | Energy that can be stored in the DC link capacitors |
Epot | [Ws] | Potential energy of a load |
Plower | [W] | Power required to reduce potential energy |
tlower | [s] | Time during which the load is reduced |
g | [m/s²] | Gravitational constant |
h | [m] | Height at which the load is positioned / height difference of the lifting movement |
Angular velocity:

Acceleration torque (from 0 → ω):

Braking torque (from ω → 0):

Mean drive power during the acceleration phase (from 0 → ω):

Mean drive power during the brake phase (from ω → 0):

Generated braking energy (from ω → 0):

If a gear unit is used, load inertia relating to the motor shaft is reduced by i².
Selecting the braking resistor:
The mean braking power of the individual braking operations must be considered in relation to the total cycle time.

Special case: lifting axes:
For vertical axes, in addition to the kinetic energy, the potential energy (caused by the mass) must be taken into account.
Behavior at standstill
The load is in the 1st quadrant. This means that no braking power occurs. The braking power only occurs in quadrants 2 and 4. When the load is lowered, the potential energy must be dissipated by the servo drive:

It depends on the respective height difference and the mass to be moved. The lowering time must also be taken into account for the calculation of the mean power.

Continuous power of the entire cycle
To calculate the cycle, the power for lowering and the remaining power values are included in the calculation.
