Parameter Channel
Parameter | Explanation |
---|---|
Parameter interface | 6: BISS C-Mode unidirectional (Do not change!) |
Connector | Doublecheck where you connected the encoder. |
Identifier | Not used, keep 0. |
Bit resolution singleturn position | For a rotary encoder: Get number of singleturn bits from encoder datasheet. For a linear encoder: Number of position bits. |
Bit resolution multiturn position | For rotary encoder: Get number of multiturn bits from encoder datasheet. For a linear encoder: 16 |
Number of clockcycles to get singleturn position or absolute position | For a rotary encoder: Get from encoder datasheet (usually same value as "Bit resolution singleturn position"). For a linear encoder: 0 |
Digital nameplate | Keep "0: No digital namplate". |
Commutation mode | Will be set later, when you do the motor commissioning |
Adjustable commutation offset | Keep 0.0 |
Linear resolution about digital interface [nm] | For rotary encoder: Keep 0 For linear encoder: Get the number from the encoder datasheet (in nanometer). |