Wiring
Correct wiring, of course, is essential to run any feedback device correctly. Depending on wether or not there are sense lines for the power supply there are 2 or 4 wires for the supply voltage:
Signal | Description |
---|---|
AX5000 | Encoder |
Us_5V | +5V Power Supply |
GND_5V | GND for the +5V Power Supply |
Us_5V Sense | +5V Sensor connection (optional) |
GND_Sense | 0V Sensor connection (optional) |
For the position infomation there are the following signals. Incremental Sine/ Cosine signals are not provided by every encoder.
Signal | Description |
---|---|
AX5000 | Encoder |
DX + (Data) | Data +, (also "SLO +") |
DX – (Data) | Data -, (also "SLO -") |
CLK + (Clock) | Clock signal, (also "MA +") |
CLK – (Clock) | Clock signal, (also "MA -") |
SIN + | (optional) Sine + |
REFSIN | (optional) Sine - |
COS + | (optional) Cosine + |
REFCOS | (optional) Cosine - |
Please refer to the AX5000 "Startup Manual" or "System Manual" for correct wiring!