Change to compatible type
![]() | Further documentation: The steps shown in this functional description refer to a |
Change to Compatible Type in the case of AX5000 servo drive
With the Change to Compatible Type function, TwinCAT offers an exchange of the AX5000 servo drive (larger range of functions or performance, see above) and/or the revision, taking into account the links in the task.
Breakdown of the EtherCAT revisions
If the AX5000 servo drive is inserted by means of a device scan in the TwinCAT configuration the Solution Explorer displays the EtherCAT revision of the device (see picture, left). The user can change the device name. |
Depending on the hardware and firmware version of the AX5000 servo drive, there is an assignment of different EtherCAT revisions to the appropriate firmware.
In the table below the EtherCAT revisions of hardware 1 and 2 are allocated to the
firmware versions (V1.00 – V2.10).
Example hardware 1 device:
The EtherCAT revision number AX5yxx-0000-0004 (hardware 1) was created to:
operate a firmware V1.00 b0010 (final build).
Example hardware 2 device:
The EtherCAT revision number AX5yxx-0000-0202 (hardware 2) was created to:
operate a firmware V2.05 b0008* (final build).
AX5000 - Hardware 1 |
| AX5000 - Hardware 2 | ||||
---|---|---|---|---|---|---|
Order key | EtherCAT revision | Firmware (final build) |
| Order key | EtherCAT revision | Firmware (final build) |
AX5yxx-0000-0000 | AX5yxx-0000-0004 | V1.00 b0010 |
| AX5yxx-0000-02001) | AX5yxx-0000-0200 | V2.03 b0026* |
AX5yxx-0000-0000 | AX5yxx-0000-0006 | V1.01 b0008 |
| AX5yxx-0000-02001) | AX5yxx-0000-0201 | V2.04 b0016* |
AX5yxx-0000-xxxx | AX5yxx-0000-0007 | V1.02 b0007 |
| AX5yxx-0000-02001) | AX5yxx-0000-0202 | V2.05 b0008* |
AX5yxx-0000-xxxx | AX5yxx-0000-0008 | V1.03 b0001 |
| AX5yxx-0000-02001) | AX5yxx-0000-0203 | V2.06 b0028* |
AX5yxx-0000-xxxx | AX5yxx-0000-0009 | V1.04 b0005 |
| Order key | EtherCAT revision | Firmware (final build) |
AX5yxx-0000-xxxx | AX5yxx-0000-0010 | V1.05 b0011 |
| AX5yxx-0000-02021) | AX5yxx-0000-0210 | V2.10 b0014* |
AX5yxx-0000-xxxx | AX5yxx-0000-0011 | V1.06 b0030 |
| AX5yxx-0000-02021) | AX5yxx-0000-0211 | V2.11 (no release) |
AX5yxx-0000-xxxx | AX5yxx-0000-0012 | V1.07 b0016 |
| AX5yxx-0000-02021) | AX5yxx-0000-0212 | V2.12 (no release) |
1) Operation of the EtherCAT revisions 020x with firmware versions V2.03 - V2.06 is permitted. Operation of the EtherCAT revision with FW version V2.10 is permitted. The full functionality of a firmware can only be guaranteed with the corresponding EtherCAT revision (e.g. firmware V2.06 b0023 with EtherCAT revision 203).
*Due to continuous software development, the firmware versions listed in the table may be obsolete.
Example scenarios for the handling of the Change to Compatible Type function
Scenario | Example and feasibility of the Change to Compatible Type |
---|---|
Firmware Update: | Initial situation: Intention: Explanation: Result: |
Service case: | Initial situation: Intention: Explanation: Result: |
Service case: | Initial situation: Problem: Request of the application: Result: |
Service case: | Initial situation: Problem: Explanation of the problem: Result: |