Generation of the output voltage

Generation of the output voltage for the AX5000 servo drive is based on a PWM clock frequency of 8 kHz. In order to reach an acceptable compromise between power loss and requirements for the insulation system of the motor, the AX5000 operates with a maximum rate of voltage rise (du / dt) of 5 kV per µs.

Generation of the output voltage 1:

IDN P-0-0001 (Switching frequency of the IGBT module)

Further information on the clock frequency of the AX5000 servo drive can be found in the description of the IDN parameters (www.beckhoff.com) under:
P-0-0001 (Switching frequency of the IGBT module).

The voltage profile at the servo drive output described above results in certain requirements for:

If Beckhoff cables and motors are used, all requirements are met, based on the procedures described in chapter „Motors and cables for servo drives“.

Generation of the output voltage 2:

EMC-compliant commissioning

Further information on EMC-compliant commissioning can be found in the
AX5000 EMC leaflet, which is available on the Beckhoff website (www.beckhoff.com).