Setting the "Feedback Gear Ratio"

A second example shows the setting of the feedback gear.

Application: The load is moved by a toothed belt whose pulley has a circumference of 125 mm. The motor drives the pulley via a gear with i=3.

Feed constant for the first feedback:

125 mm / 3 revs. = 41.6666 mm/rev.

Setting the "Feedback Gear Ratio" 1:

The linear encoder from the above example is used again as the second feedback.

"Signal periods per rotation" must be set accordingly:

125 mm / 20000 nm = 6250 (1)

To get the same number of increments per motor revolution, the feedback "Gear Ratio" is set to 1 / 3: (2).

Setting the "Feedback Gear Ratio" 2:

With these settings, continue with Test and Enable as described above (Checking the second encoder, Enabling the second encoder).