Parameter description
The following information explains which S-parameters and P-parameters are involved in the function. The commissioning scenarios serve as examples. The configuration is always dependent on the application and various environmental and operational conditions.
Parameter | Name | Description |
|---|---|---|
S-0-0196 | Motor rated current | Configuration of the nominal motor current |
P-0-0093 | Configured channel current | Configuration of the channel continuous current |
P-0-0445 | Basic field weakening parameter | Configuration of the "Basic Mode" of the field weakening |
P-0-0446 | Basic field weakening limits | Currently valid actual value of the field weakening current and the maximum permissible speed |
P-0-0459 | Actual torque / force generating current | Actual value of the torque-forming current component |
P-0-0460 | Actual flux generating current | Actual value of the field-forming current |
P-0-0465 | Effective q current command value | Setpoint of the torque-forming current component |
P-0-0469 | Actual absolute voltage | Display of the total voltage provided by the current controller |
P-0-0470 | Voltage controller command value | Setpoint of the total voltage for the field weakening |
P-0-0471 | Effective d current command value | Setpoint of the field-forming current |