P-0-0341
Use the "Gantry brake configuration" parameter to configure the Gantry Brake function in the control loop of the servo drive. Instead of "Emergency stop deceleration" in parameter S-0-0429, for each braking operation the force is limited to the value set in parameter P-0-0341 "Gantry brake configuration".
![]() | Error state "Torque Off" If an axis switches to the error state "Torque Off", the Gantry Brake can only be moved with the error-free axis. Due to the mechanical design, the force usually has to be limited in this case. Switching off the speed controller I component reduces the tendency of the control to oscillate, leaving a braking force proportional to the speed deviation. |

The Gantry Brake is activated if the device or the channel of an AX52xx receives an error.
Reaction of the servo drive
Reaction to the error < 100 µs:
- Switch to speed control
- Set the speed setpoint to 0 rpm
- Switch off the I-portion of the speed controller
- Limit the torque setpoint to P-0-0341
For example: 20% of P-0-0094 "Configured channel peak
torque / force"