P-0-0340
With the help of the parameter "Error propagation configuration", you can set which error types are to be sent to other Gantry axis. If "Yes" is selected for an error type, the occurrence of this error type is reported.

Propagate errors
The selection of the error transmission is defined by this parameter.
Value | Description |
---|---|
8: to: Digital output 7 | Error transmission takes place to another servo drive via a wire connection |
9: to: Other channel of same device | Error transmission takes place internally from channel A to channel B, or from channel B to channel A, of the same AX52xx servo drive. |
Receive propagated errors
The receiving channel of an error is defined with this parameter. You can choose between the digital inputs 0 to 7.
Value | Description |
---|---|
8: from: Digital input 7 | Contact can be used as input and as output at the same time; do not select if output is required |
9: from: Other channel of same device | Error transmission takes place internally from channel A to channel B, or from channel B to channel A, of the same AX52xx servo drive |