1C00:x Sync manager type

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1C00 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

Default

2 (0x02)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All