1. AX5000 | Diagnostic Messages - Version 3.7
  2. Standard-Objects
  3. 10F3:x Diagnosis History

10F3:x Diagnosis History

see ETG.1020 Protocol Enhancements

Description

Value

Index

0x10F3 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

Default

21 (0x15)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All

Further Information
  • 10F3:01 Maximum Messages
  • 10F3:02 Newest Message
  • 10F3:03 Newest Acknowledged Message
  • 10F3:04 New Messages Available
  • 10F3:05 Flags
  • 10F3:06 Diagnosis Message 001
  • 10F3:07 Diagnosis Message 002
  • 10F3:08 Diagnosis Message 003
  • 10F3:09 Diagnosis Message 004
  • 10F3:0A Diagnosis Message 005
  • 10F3:0B Diagnosis Message 006
  • 10F3:0C Diagnosis Message 007
  • 10F3:0D Diagnosis Message 008
  • 10F3:0E Diagnosis Message 009
  • 10F3:0F Diagnosis Message 010
  • 10F3:10 Diagnosis Message 011
  • 10F3:11 Diagnosis Message 012
  • 10F3:12 Diagnosis Message 013
  • 10F3:13 Diagnosis Message 014
  • 10F3:14 Diagnosis Message 015
  • 10F3:15 Diagnosis Message 016

© 2021 Beckhoff Automation

AX5000 | Digital compact servo drives