1000 Device type

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1000 (Device)

Subindex

0x00

Datatype

UINT32

Min. Value

Default

5001 (0x00001389)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All