FDD9, Safety card: safety card activated - internal reaction
The safety logic has been activated and the delay time before the power stage is switched off is running. In this delay time the drive can slow down the motor with a closed loop ramp.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FDD9 |
64985 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The AX5000 is in the safe state (emergency stop circuit still active, cabling fault etc.). |
Place the system in readiness for operation again. |
![]() | Please consider this note! The safety card has been triggered by a certain event. Examine all safety-relevant functions of the system that could trigger such an event. |