FD5E, Device rated current too high for single phase supply.
Device rated current too high for single phase supply. Change power supply type (AC1) or P-0-0093
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD5E |
64862 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Power supply type is wrong in P-0-0204. |
Set power supply type to 3 phases (AC 3) in the IDN P-0-0204 bit 9 and bit 10. |
Power supply type is single phase (AC 1) |
Check in the IDN P-0-0093 whether you need to enter a derating. |