FD5C, Power Management: Powersupply type is wrong
The paramitrized powersupply type in P-0-0204 (bit 9 and bit 10) is other than found.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD5C |
64860 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Powersupply type is wrong. |
Change powersupply type in P204 (bit 9 and 10). |