FD55, AX5021: Brake resistor over-temperature shut down
The temperature sensor of the external brake resistor from the brake module AX5021 indicates over-temperature
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD55 |
64853 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The ambient temperature is too high |
Cool down the ambient temperature |
Wrong selection of the brake resistor |
Check the power of the brake resistor |
Parameterization in P-0-0208 is wrong |
Check the parametrization |
Further Information |
---|
AX5000_IDN-Description: "S-0-0208" |