FD4B, DC link undervoltage.
DC link undervoltage.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD4B |
64843 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The mains voltage was interrupted |
Provide adequate mains voltage |
The DC-link undervoltage threshold is too high |
By P-x-0203 the DC-link undervoltage threshold can be lowered. These can be read out in P-0-0206. |
The mains voltage is too low or fluctuates |
Provide adequate mains voltage |
Further Information |
---|
AX5000_IDN-Description: "S-0-0203" and "S-0-0206" |