FD41, Mains supply: U mains too high.
The measured mains voltage is higher than the parameterized supply voltage in P-0-0201 and P-0-0202.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD41 |
64833 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
False parameterized mains voltage |
Check the parameterization and increase the mains voltage tolerance as necessary |
The mains voltage is wrong |
Check the mains voltage |
![]() | Please consider this note! Power surge error limit can be read out in P-0-0206 |
Further Information |
---|
AX5000_IDN-Description: "S-0-0201", "S-0-0202" and "S-0-0206" |